Pakistan - English

Philips Coreline tempo large, Floodlight, 191 W, 26000 lm, 3000 K, CRI70, Symmetrical, IP66

BVP130 LED260-4S/730 S

Product Description

Floodlight, Aluminum, Grey, Power supply unit (On/Off), 26000 lm, 191 W, 136 lm/W, 3000 K, (0.434, 0.403) SDCM <5, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector

Order code: 912300057771
Full order code: 871869990523100

Specifications

  • Lamp family code
    LED260 [LED module 26000 lm]
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
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads