Philips Essential SmartBright Solar Flood Light

Solar Flood Lighting

Products

Product Compare
-
2,500
6500
-
-
-
3,000
6500
-
-
-
4,000
6500
-
-
-
2,500
3000
-
-
-
3,000
3000
-
-
-
4,000
3000
-
-
-
2,500
3000
-
-
-
3,000
3000
-
-

Product family information

Description

Solar flood light with lithium ferro phosphate battery built in the luminaire, Remote controller and installation accessories included. IP65, plastic housing. Available in 600, 900, 1500, 2500, 3000 and 4000 Lumens

Benefits

  • Energy efficient and Environmentally friendly: Solar floodlights are powered by the sun, which means they don't rely on electricity from the grid. This reduces your energy bills and saves you money in the long run.

  • Easy installation: Solar floodlights are easy to install and require no wiring or electrical work. This makes them a convenient and hassle-free option. All you need to do is mount them in an area that receives plenty of sunlight.

Features

  • Solar floodlight range of product– equivalent to 60W, 90W and 150W, 250W, 300W, 400W tranditional floodlights respectively

  • Infra red remote controller to dim luminaires

Applications

  • Amenities
  • Parking areas
  • Landscapes
  • Security
  • Architectural lighting

Warning & Safety

  • Install the luminaire in a sunny place that is not shaded by trees, buildings and walls, then the solar panel can receive the maximum sunlight for charging the battery.

  • Charge the product under sunlight for at least 8 hours before first time using.

Downloads