Pakistan - English

Philips Essential SmartBright All-in-one Solar Pathway

All-in-one Solar pathway light range up-to 5000 Lumen

Products

Product Compare
-
-
6500
-
-
-
-
6500
-
-
-
-
6500
-
-
150
3,000
6500
70
-
150
3,000
6500
70
-
150
3,000
6500
70
-
150
3,000
6500
70
-
150
3,000
4000
70
-

Product family information

Description

Integrated solar pathway light with Lithium Ferro Phosphate battery, solar panel and charger built into the luminaire. Optional wall mounting arm bracket. Microwave based motion sensor for optimizing battery autonomy.

Benefits

  • Saves energy

  • Environment friendly

Features

  • Remote control for selecting lighting profile

  • Wall mounting arm Kit option available

Applications

  • Walkways
  • Pathways
  • Amenities
  • Gardens

Warning & Safety

  • Not recommended to install this luminaire higher than 4 meters height.

  • Install the luminaire in a sunny place that is not shaded by trees, buildings and walls, then the solar panel can receive the maximum sunlight for charging the battery.

Downloads