Philips Essential SmartBright All-in-one Solar Pathway Light
All-in-one Solar pathway light range up-to 4000 Lumen
Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
BRC010 LED10/765 G2911401893902 | 150 | 1,000 | 6500 | - | - | ||
BRC010 LED20/765 G2911401894002 | 150 | 2,000 | 6500 | - | - | ||
BRC010 LED40/765 G2911401894102 | 160 | 4,000 | 6500 | - | - | ||
BRC010 LED10/765 kit G2911401894202 | 150 | 1,000 | 6500 | - | - | ||
BRC010 LED20/765 kit G2911401894302 | 150 | 2,000 | 6500 | - | - | ||
BRC010 LED40/765 kit G2911401894402 | 160 | 4,000 | 6500 | - | - | ||
BRC010 LED10/765 Pro G2911401894502 | 150 | 1,000 | 6500 | - | - | ||
BRC010 LED20/765 Pro G2911401894602 | 150 | 2,000 | 6500 | - | - |
Product family information
Description
Integrated solar pathway light with Lithium Ferro Phosphate battery, solar panel and charger built into the luminaire. Optional wall mounting arm bracket. Microwave based motion sensor for optimizing battery autonomy.
Benefits
Saves energy
Environment friendly
Features
Remote control for selecting lighting profile
Wall mounting arm Kit option available
Applications
Warning & Safety
Not recommended to install this luminaire higher than 4 meters height.
Install the luminaire in a sunny place that is not shaded by trees, buildings and walls, then the solar panel can receive the maximum sunlight for charging the battery.