Signify Iridium gen4, Road & street light, 15 W, 2136 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 10, Safety class II, IP66, MSP, SRG6-6
BGP501 LED24-4S/740 II GF DM10 GR MSP CO
Product Description
Road & street light, Aluminum, Gray, Marine salt protected coating, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, 2136 lm, 15 W, 142 lm/W, 4000 K, 70, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug, Connection unit 5-pole
Specifications
- Lamp family code LED24-4S [LED module, system flux 2400 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Gear EBD [Electronic regulating DALI]
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years