Pakistan - English

Signify DigiStreet Catenary, Road & street light, 38 W, 6400 lm, 4000 K, CRI70, DALI, Distribution wide 10, Safety class I, IP66, SRG6-6

BSP764 LED64-4S/740 DW10 PSD-SR SRT SRB

Product Description

Road & street light, Aluminum die cast, Aluminum, Catenary bracket, Power supply unit with DALI interface, 6400 lm, 38 W, 155 lm/W, 4000 K, (0.382; 0.380) SDCM < 5, CRI70, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connector

Order code: 912300023970
Full order code: 871869945022900

Specifications

  • Lamp family code
    LED64 [LED module 6400 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product