Pakistan - English

Signify ClearWay gen2, Road & street light, 39 W, 4524 lm, 3000 K, CRI80, Distribution medium 11, Safety class II, IP66

BGP307 LED54-4S/830 II DM11 CLO 48/60S

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit (On/Off), 4524 lm, 39 W, 116 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925865214
Full order code: 871869699692800

Specifications

  • Lamp family code
    LED54 [LED module 5400 lm]