Pakistan - English

Philips ClearWay gen2

Versatile and cost-efficient LED lighting

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
137
1,584
4000
70
11.6
134
2,175
4000
70
16.2
133
2,610
4000
70
19.6
143
3,080
4000
70
21.5
144
3,520
4000
70
24.5
144
3,960
4000
70
27.5
140
4,698
4000
70
33.5
152
6,160
4000
70
40.5

Product family information

Description

ClearWay Gen2 enables you to enjoy the benefits of LED technology for urban lighting right from the start. This new second generation of the luminaire builds on the strengths of its predecessor and is designed to further minimize your Total Cost of Ownership. ClearWay Gen2 significantly improves the most important aspects of the street lighting experience compared to conventional urban lighting. Ideal for new streets and for renovating existing installations, this affordable range of urban ClearWay lighting solutions combines clean design, high-quality light with significant energy and maintenance savings. In short, ClearWay Gen2 means good quality light with all the added benefits of LED - energy savings and long lifetime. Offering more benefits, yet packaged in a thinner and lighter design, which makes it easier to install.

Benefits

  • A range of benefits packaged in one single luminaire architecture

  • Easy to install

Features

  • One flexible design that offers different options depending on application needs

  • Includes a dedicated light recipe that preserves dark night skies

Applications

  • Urban and residential roads
  • Bicycle and pedestrian paths
  • Minor roads
  • Parking lots

Downloads