Signify ClearWay gen2, Road & street light, 20 W, 2088 lm, 3000 K, CRI80, Distribution medium 11, Safety class II, IP66
BGP307 LED25-4S/830 II DM11 CLO 48/60S
Product Description
Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit (On/Off), 2088 lm, 20 W, 104 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole
Specifications
- Lamp family code LED25 [LED Module 2500 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years