Signify ClearWay gen2, Road & street light, 11.6 W, 1566 lm, 4000 K, CRI70, Distribution medium 11, Safety class I, IP66
BGP307 LED18-4S/740 I DM11 48/76S
Product Description
Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 76 mm, Power supply unit (On/Off), 1566 lm, 11.6 W, 135 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole
Specifications
- Lamp family code LED18 [LED module 1800 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years