Pakistan - English

Philips UrbanStep Plus

The same robustness and reliability of UrbanStep, but now with a higher lumen output.

Products

BRP220 LED70-4S3/NW 55W DMB P7
BRP220 LED70-4S3/NW 55W DMB P7
919306031369
BRP220 LED83-4S3/NW 68W DMB P7
BRP220 LED83-4S3/NW 68W DMB P7
919306031371
BRP220 LED96-4S3/NW 80W DMB P7
BRP220 LED96-4S3/NW 80W DMB P7
919306031372
BRP220 LED105-4S3/NW 91W DMB P7
BRP220 LED105-4S3/NW 91W DMB P7
919306031373
BRP220 LED70-4S3/NW 55W DW1 P7
BRP220 LED70-4S3/NW 55W DW1 P7
919306031379
BRP220 LED83-4S3/NW 68W DW1 P7
BRP220 LED83-4S3/NW 68W DW1 P7
919306031381
BRP220 LED96-4S3/NW 80W DW1 P7
BRP220 LED96-4S3/NW 80W DW1 P7
919306031382
BRP220 LED70-4S3/CW 55W DW1 P7
BRP220 LED70-4S3/CW 55W DW1 P7
919306031389

Product family information

Description

Ideal for applications in roads and street, avenues and parks, always complying with the highest road lighting standards.

Benefits

  • Over 50% energy savings versus conventional road lighting solutions.

  • Injected aluminium housing, protection glass cover and gasket sealing ensuring higher product robustness.

Features

  • Dimmable

  • Robustness: IK08

Applications

  • Avenues
  • Streets
  • Parking lots

Downloads