Pakistan - English

Philips Skyline Xtra BRP360

Robust Design, Superior performance with superior aesthetics suits to versatile road applications

Products

Product family information

Description

Skyline Xtra is an extension of Skyline range of streetlight that is sleek and elegant in design with outstanding energy efficiency. Ease of maintenance with integrated optics makes it unique and differentiated from others. Skyline Xtra uses High efficacy driver and LED platform to ensure higher energy saving and reliable operation over committed lifetime. Solid LM 6 alloy Pressure die-cast IK 09 rated housing ensures high strength and safety on the pole, at the same time provides excellent heat dissipation, extending the life of the components inside. The multiple lumen packs with dedicated street optics makes it optimum for the A1 and A2 category of Roads.

Benefits

  • Maximize the Energy savings

  • Unparallel Strength and Durability with excellent thermal management leads to longer life class for luminaire

Features

  • Ingress Protection - IP66

  • Impact Resistance IK09

Applications

  • Road and Street
  • Highways and Express ways
  • City main traffic roads
  • City shopping & commercial roads
  • Residential streets
  • Industrial roads

Warning & Safety

  • Meant for use in Outdoor Environment only

Downloads