Pakistan - English

Philips RoadFlair Gen2

LED road lighting all-round player

Products

BRP491 LED130/NW 90W 220-240V DM1 GC
BRP491 LED130/NW 90W 220-240V DM1 GC
911401670306
BRP491 LED134/WW 100W 220-240V DM1 GC
BRP491 LED134/WW 100W 220-240V DM1 GC
911401670506
BRP491 LED142/NW 100W 220-240V DM1 GC
BRP491 LED142/NW 100W 220-240V DM1 GC
911401670706
BRP491 LED94/WW 70W 220-240V DM1 GC
BRP491 LED94/WW 70W 220-240V DM1 GC
911401670906
BRP491 LED102/NW 70W 220-240V DM1 GC
BRP491 LED102/NW 70W 220-240V DM1 GC
911401671006
BRP492 LED201/WW 150W 220-240V DM1 GC
BRP492 LED201/WW 150W 220-240V DM1 GC
911401671406
BRP492 LED215/NW 150W 220-240V DM1 GC
BRP492 LED215/NW 150W 220-240V DM1 GC
911401671606
BRP493 LED268/WW 200W 220-240V DM GC
BRP493 LED268/WW 200W 220-240V DM GC
911401671906

Product family information

Description

RoadFlair Gen2 is brand new design road lighting product family, set to meet customers’ all-round requirements, including high lumen efficacy for energy saving and sustainability, aesthetic design for nice shape and appearance, quality material and components for product reliability and long lifetime, professional optics for various applications fulfillment, dimming and system control interface for improving municipal operations and offering future-proof features. RoadFlair Gen2 competitive price would help on the acceleration of road lighting LED transformation, to a more sustainable society and smarter city.

Benefits

  • High lumen efficacy for energy saving.

  • Robust quality and reliability.

Features

  • Four housing types covering up to 43Klm

  • Typical 140lm/W

Applications

  • Pedestrian Road
  • Highway Road
  • Residential Road
  • Interchange

Specifications

  • Color Rendering index - CRI
    Housing: die-cast aluminium Optic cover: polycarbonate
  • Light Source
    3030 LED
  • Installation
    Side entry 42-60mm Optional adjustable spigot
  • Luminous flux
    System flux up to 43500lm
  • Operating Temperature range
    5700K 4000K 3000K 2700K 2200K
  • Correlated color temperature - CCT
    4000K: 140lm/W
  • Operating Temperature range
    70
  • Power
    up to 300W
  • Mains Voltage
    220-240V / 50-60Hz
  • Control system input
    1-10V
  • Correlated color temperature - CCT
    PSR: 1-10V PSRD: 1-10V, Step dimming, AOC
  • Installation
    -40 to +50C Ta
  • Ingress protection
    IP66
  • Certification
    IECEE CB, CE, CQC, RCM

Downloads