Pakistan - English

Philips LumiStreet gen2, Road & street light, 56 W, 9280 lm, 3000 K, CRI70, Internal (no external connection), Distribution medium version 65 Peformance (for 5050), Safety class II, IP66

BGP392 LED113-1P/730 II DM65P FS 32/76P

Product Description

Road & street light, Aluminum die cast, Grey, Post-top for diameter 48 mm, Power supply unit regulating version with touch-switch and dimming interface (integrated), 9280 lm, 56 W, 180 lm/W, 3000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium version 65 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925870251
Full order code: 872016947576200

Specifications

  • Lamp family code
    LED113 [LED module 11300 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product