Pakistan - English

Philips LumiStreet gen2, Road & street light, 26 W, 4350 lm, 4000 K, CRI70, DALI, Distribution medium 32, Safety class II, IP66

BGP291 LED50-1P/740 UE II DM24P D9 48/60

Product Description

Road & street light, Aluminum die cast, Grey, Universal for diameter 32 to 76 mm adjustable, Power supply unit with DALI interface, 4350 lm, 26 W, 167 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925869851
Full order code: 872016947180100

Specifications

  • Lamp family code
    LED240 [LED module 24000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product