Pakistan - English

Philips LumiStreet gen2, Road & street light, 32.5 W, 4000 lm, 3000 K, CRI70, DALI, Distribution medium 50, Safety class II, IP66

BGP290 LED50-1F/730 II DM50 D9 48/60S

Product Description

Road & street light, Aluminum, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit with DALI interface, 4000 lm, 32.5 W, 123 lm/W, 3000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925869154
Full order code: 871951476947200

Specifications

  • Lamp family code
    LED50 [LED module 5000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product