Pakistan - English

Philips LumiStreet gen2, Road & street light, 31 W, 4100 lm, 4000 K, CRI70, DALI, Distribution medium 10, Safety class I, IP66

BGP390 LED50-1F/740 I DM10 48/60S

Product Description

Road & street light, Aluminum, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit with DALI interface, 4100 lm, 31 W, 132 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925868722
Full order code: 871951462782600

Specifications

  • Lamp family code
    LED50 [LED module 5000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product