Pakistan - English

Philips UniStreet gen2, Road & street light, 61 W, 8600 lm, 3000 K, CRI70, Distribution medium 50, Safety class II, IP66, MSP

BGP292 LED100-4S/730 II DM50 MSP 48/60S

Product Description

Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Side-entry for diameter 48 to 60 mm, Power supply unit with DALI interface, 8600 lm, 61 W, 141 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925868107
Full order code: 871951418142700

Specifications

  • Lamp family code
    LED100 [LED module 10000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product