Philips UniStreet gen2, Road & street light, 32.5 W, 4524 lm, 3000 K, CRI70, Distribution medium 50, Safety class II, IP66
BGP291 LED51-4S/730 II DM50 48/60S
Product Description
Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit with DALI interface, 4524 lm, 32.5 W, 139 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole
Specifications
- Lamp family code LED51 [LED module 5100 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years