Pakistan - English

Philips UniStreet gen2, Road & street light, 32.5 W, 4524 lm, 3000 K, CRI70, Distribution medium 50, Safety class II, IP66, MSP

BGP291 LED51-4S/730 II DM50 MSP 48/60S

Product Description

Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Side-entry for diameter 48 to 60 mm, Power supply unit with DALI interface, 4524 lm, 32.5 W, 139 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925868105
Full order code: 871951418140300

Specifications

  • Lamp family code
    LED51 [LED module 5100 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads