Pakistan - English

Philips LumiStreet gen2, Road & street light, 40.5 W, 6090 lm, 4000 K, CRI70, Distribution medium 11, Safety class II, IP66

BGP292 LED70-4S/740 II DM11 48/76S POLE

Product Description

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 76 mm, Power supply unit regulating, 6090 lm, 40.5 W, 150 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925867781
Full order code: 871951412564300

Specifications

  • Lamp family code
    LED70 [LED module 7000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product