Pakistan - English

Philips LumiStreet gen2, Road & street light, 67 W, 10005 lm, 4000 K, CRI70, Distribution medium 11, Safety class II, IP66

BGP293 LED120-4S/740 II DM11 CLO S05Z1Z1

Product Description

Road & street light, Aluminum die cast, Gray, Post-top for diameter 48 mm, Power supply unit regulating with constant light output, Constant light output, 10005 lm, 67 W, 154 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 10 m without plug, 2 Push-in connector 5-pole

Order code: 910925866904
Full order code: 871951410167800

Specifications

  • Lamp family code
    LED120 [LED module 12000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product