Pakistan - English

Philips LumiStreet gen2, Road & street light, 60 W, 8600 lm, 4000 K, CRI70, DALI, Distribution extra wide 10, Safety class I, IP66

BGP292 LED99-4S/740 I DX10 7024 D9 76S

Product Description

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 76 mm, Power supply unit with DALI interface, 8600 lm, 60 W, 143 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925866766
Full order code: 871951410031200

Specifications

  • Lamp family code
    LED99 [LED module 9900 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product