Pakistan - English

Philips LumiStreet gen2, Road & street light, 44 W, 6612 lm, 4000 K, CRI70, DALI, Distribution extra wide 10, Safety class I, IP66

BGP292 LED75-4S/740 I DX10 7024 D9 48/60

Product Description

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit with DALI interface, 6612 lm, 44 W, 150 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925866697
Full order code: 871951407963200

Specifications

  • Lamp family code
    LED75 [LED module 7500 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product