Pakistan - English

Philips LumiStreet gen2, Road & street light, 186 W, 29240 lm, 4000 K, CRI70, DALI, Distribution medium 11, Safety class II, IP66

BGP394 LED340-4S/740 II DM11 D9 48/60S P

Product Description

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit with DALI interface, 29240 lm, 186 W, 157 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925866667
Full order code: 871951407933500

Specifications

  • Lamp family code
    LED340 [LED module 34000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product