Pakistan - English

Philips LumiStreet gen2, Road & street light, 70 W, 10200 lm, 4000 K, CRI70, Distribution medium 11, Safety class II, IP66

BGP292 LED120-4S/740 II DM11 48/60S

Product Description

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit regulating, 10200 lm, 70 W, 146 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Order code: 910925866639
Full order code: 871951407905200

Specifications

  • Lamp family code
    LED120 [LED module 12000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product