Pakistan - English

Philips Luma gen2, Road & street light, UltraEfficient, 250 W, (H)242mmx(L)855mmx(W)485mm, 46000 lm, 4000 K, CRI70, GPRS network, Distribution medium 11, Interact Ready, Safety class I, IP66, STD

BGP705 LED500-1P/740 UE I DM11P SRTB GR

Product Description

Road & street light, (H)242mmx(L)855mmx(W)485mm, Aluminum die cast, Gray, Post-top for diameter 60 mm, Power supply unit with DynaDimmer and constant light output (integrated), 46000 lm, 250 W, 184 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 3-pole

Order code: 910925870017
Full order code: 872016947344700

Specifications

  • Lamp family code
    LED500 [LED module 50000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product