Pakistan - English

Philips Luma gen2, Road & street light, UltraEfficient, 61 W, (H)232mmx(L)619mmx(W)238mm, 11040 lm, 4000 K, CRI70, GPRS network, Distribution medium 11, Interact Ready, Safety class I, IP66, STD

BGP713 LED120-1P/740 UE I DM11P PSU 42/6

Product Description

Road & street light, (H)232mmx(L)619mmx(W)238mm, Aluminum die cast, Gray, Post-top for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 11040 lm, 61 W, 179 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 3-pole

Order code: 910925870011
Full order code: 872016947338600

Specifications

  • Lamp family code
    LED120-4S [LED module, system flux 12000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product