Pakistan - English

Philips Luma gen2, Road & street light, 40.5 W, 5400 lm, 3000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 11, Safety class I, IP66, SRG10-10

BGP702 LED60-4S/730 DM11 DDF27 D18 SRG10

Product Description

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 42 to 60 mm, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 27, 5400 lm, 40.5 W, 133 lm/W, 3000 K, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 5-pole

Order code: 910925868801
Full order code: 871951465896700

Specifications

  • Lamp family code
    LED60 [LED module 6000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product