Pakistan - English

Philips Luma gen2, Road & street light, 57 W, 9016 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 32, Safety class II, IP66, MSP

BGP704 LED100-4S/740 II DM32 MSP CLO-DDF

Product Description

Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Post-top for diameter 60 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer, 9016 lm, 57 W, 158 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 12 m without plug, Flying leads/wires

Order code: 910925868792
Full order code: 871951462156500