Pakistan - English

Philips Luma gen2, Road & street light, 31.5 W, 4550 lm, 4000 K, CRI70, GPRS network, Distribution medium 11, Safety class II, IP66

BGP713 LED50-4S/740 II DM11 GF EZR SRB 6

Product Description

Road & street light, Aluminum die cast, Dark gray, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, 4550 lm, 31.5 W, 144 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925868409
Full order code: 871951462472600

Specifications

  • Lamp family code
    LED50-4S [LED module, system flux 5000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product