Pakistan - English

Philips Luma gen2, Road & street light, 166 W, 17850 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution extra wide 10, Safety class II, IP66

BGP704 LED210-4S/830 II DX10 PGR DDF3 D1

Product Description

Road & street light, Aluminum die cast, Gray, Post-top for diameter 60 to 76 mm, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 3, 17850 lm, 166 W, 108 lm/W, 3000 K, (0.434, 0.403) SDCM 5, CRI80, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925868051
Full order code: 871951418203500

Specifications

  • Lamp family code
    LED210 [LED module 21000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product