Philips Luma gen2, Road & street light, 79 W, 8600 lm, 3000 K, CRI80, Internal (no external connection), Distribution wide 50, Safety class II, IP66
BGP703 LED100-4S/830 II DW50 PGR SRT SRB
Product Description
Road & street light, Aluminum die cast, Gray, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, 8600 lm, 79 W, 109 lm/W, 3000 K, (0.434, 0.403) SDCM 5, CRI80, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole
Specifications
- Lamp family code LED100 [LED module 10000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years