Pakistan - English

Philips Luma gen2, Road & street light, 71 W, 10350 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 11, Safety class II, IP66

BGP703 LED120-4S/740 II DM11 CLO SRT SRB

Product Description

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 42 to 60 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 10350 lm, 71 W, 146 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925867790
Full order code: 871951412573500

Specifications

  • Lamp family code
    LED120 [LED module 12000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product