Philips Luma gen2, Road & street light, 71 W, 10350 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 11, Safety class II, IP66
BGP703 LED120-4S/740 II DM11 CLO SRT SRB
Product Description
Road & street light, Aluminum die cast, Gray, Post-top for diameter 60 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 10350 lm, 71 W, 146 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 10 m without plug, Flying leads/wires
Specifications
- Lamp family code LED120 [LED module 12000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years