Pakistan - English

Philips Luma gen2, Road & street light, 37 W, 5278 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 31, Safety class II, IP66, MSP, SRG6-10

BGP703 LED60-4S/740 II DM31 MSP CLO SRT

Product Description

Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Post-top for diameter 60 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 5278 lm, 37 W, 143 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 31, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode, Cable 10 m without plug, Flying leads/wires

Order code: 910925867788
Full order code: 871951412571100

Specifications

  • Lamp family code
    LED60 [LED module 6000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product