Pakistan - English

Philips Luma gen2, Road & street light, 25 W, 3600 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 10, Safety class I, IP66

BGP701 LED40-4S/740 DM10 GF SRT SRB 42/6

Product Description

Road & street light, Aluminum die cast, Gray, Post-top for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 3600 lm, 25 W, 144 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925867325
Full order code: 871951410584300

Specifications

  • Lamp family code
    LED40 [LED module 4000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product