Pakistan - English

Philips Luma gen2, Road & street light, 87 W, 13500 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 11, Safety class I, IP66

BGP705 LED150-4S/740 DM11 GF SRT SRB 60/

Product Description

Road & street light, Aluminum die cast, Gray, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, 13500 lm, 87 W, 155 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925867142
Full order code: 871951410403700

Specifications

  • Lamp family code
    LED150 [LED module 15000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product