Pakistan - English

Philips Iridium gen4, Road & street light, 98 W, 10920 lm, 3000 K, CRI80, Internal (no external connection), Distribution medium 10, Safety class II, IP66, SRG6-6

BGP502 LED130-4S/830 II DM10 PCC TXT GF

Product Description

Road & street light, Aluminum, Gray, Spigot for diameter 62 mm, Power supply unit with DALI interface, 10920 lm, 98 W, 110 lm/W, 3000 K, 80, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Order code: 910925866577
Full order code: 871951406009800

Specifications

  • Lamp family code
    LED130-4S [LED module, system flux 13000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads