Middle East - English

Philips DigiStreet

Get your city ready for the future with DigiStreet

Products

Product family information

Description

Developed with the aim to become your long term partner ,. the system ready architecture of DigiStreet enables you to enjoy the benefits of connected lighting systems today and also gets the city ready for the innovations to come!. Its two sockets enable you to connect directly to the CityTouch system and is also prepared to connect you to the future innovations of IoT. Next to this, each individual luminaire is uniquely identifiable, thanks to the Service tag application. With a simple scan of a QR code, placed on the inside of the mast door, you gain instant access to the luminaire configuration, making maintenance and programming operations faster and easier, no matter what stage of the luminaire’s lifetime. Digistreet is also equipped with dedicated light recipes that: 1) maintain an optimal ecosystems for bats or 2) preserve a dark night sky.

Benefits

  • Prepared for the future, it is easy to upgrade directly after installation or later with future CMS nodes and sensors to enable new functionalities

  • Large availabilty of lense optics to match international road and street geometries

Features

  • Easy luminaire identification due to the Service tag

  • High efficacy up to 161 lm/W

Applications

  • Traffic routes and main access road
  • Urban and residential area
  • City centers and main streets
  • Cycle paths, footpaths and pedestrian crossings

Downloads

Leaflets

Family leaflet
Localized commercial leaflet DigiStreet en_AE pdf 1.3 MB
Install instructions
Install instructions 583442710390956 pdf 7.7 MB
EcoDesign document
EcoDesign pdf 1.4 MB

Visuals

Family-Photographs-DigiStreet
Multiple assets - Visuals
Revit file
DigiStreet_Large.zip zip 12.8 MB
Revit file
DigiStreet_Medium.zip zip 34.7 MB
Revit file
DigiStreet.zip zip 43.5 MB

Photometry and Lighting design

Family-IES-DigiStreet
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD-DigiStreet-Mini-BGP761-Ref-910925866230 pdf 1.7 MB
Environmental product declaration
EPD-DigiStreet-Medium-BGP762-Ref-910770208845 pdf 1.8 MB
Environmental product declaration
EPD-DigiStreet-Micro-BGP760-Ref-910925863556 pdf 2.2 MB
Environmental product declaration
EPD-DigiStreet-Large-BGP763-Ref-910925866249 pdf 1.4 MB