Middle East - English

Philips BGP760 | DigiStreet Micro, LED16 | LED module 1600 lm, 830 warm white, Safety class II, Distribution narrow 11, Dark gray, Spigot for diameter 62 mm

BGP760 LED16-/830 II DN11 DGR D11 62

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit (On/Off), 1456 lm, 11.8 W, 123 lm/W, 3000 K, (0.43. 0.40) SDCM <5, CRI80, Distribution narrow 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 37682900
Full order code: 871869637682900

Specifications

Lamp family code
LED16 [LED module 1600 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Gear
EB [Electronic]
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925863557 en_AE pdf 408.7 kB

Brochures

Install instructions
BGP760 pdf 2.1 MB

Visuals

Product-Photographs-910925863557_EU
Multiple assets - Visuals
Product-Diagrams-910925863557_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP760 LED16-/830 II DN11 DGR D11 62 IES
Dialux
ULD File - BGP760 LED16-/830 II DN11 DGR D11 62 ULD
Relux
ROLF File - BGP760 LED16-/830 II DN11 DGR D11 62 ROLFZ
LDT
LDT File - BGP760 LED16-/830 II DN11 DGR D11 62 LDT