Philips BGP760 | DigiStreet Micro, LED49 | LED module 4900 lm, 740 neutral white, Safety class II, Distribution extra wide 70, Dark gray, Spigot for diameter 62 mm

BGP760 LED49-/740 II DX70 DGR 62

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit (On/Off), 4263 lm, 29.5 W, 143 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution extra wide 70, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 37692800
Full order code: 871869637692800

Specifications

Lamp family code
LED49 [LED module 4900 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Gear
EB [Electronic]
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925863567 en_AE pdf 292.2 kB

Brochures

Install instructions
Install instructions 583442710390956 pdf 7.7 MB

Visuals

Product-Photographs-910925863567_EU
Multiple assets - Visuals
Product-Diagrams-910925863567_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP760 LED49-/740 II DX70 DGR 62 IES
Dialux
ULD File - BGP760 LED49-/740 II DX70 DGR 62 ULD
Relux
ROLF File - BGP760 LED49-/740 II DX70 DGR 62 ROLFZ
LDT
LDT File - BGP760 LED49-/740 II DX70 DGR 62 LDT