Pakistan - English

Philips DigiStreet, Road & street light, 33.5 W, 4900 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 32, Safety class II, IP66, MSP

BGP760 LED-HB/740 II DM32 DGR MSP CLO D1

Product Description

Road & street light, Aluminum die cast, Dark gray, Marine salt protected coating, Spigot for diameter 76 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), 4900 lm, 33.5 W, 153 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 8.0 m without plug, Screw connector

Order code: 910925867995
Full order code: 871951418215800

Specifications

  • Lamp family code
    LED49 [LED module 4900 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product