Philips DigiStreet, Road & street light, 86 W, 13195 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 32, Safety class II, IP66, MSP
BGP762 LED149/740 II DM32 7042 MSP CLO-D
Product Description
Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Spigot for diameter 76 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), 13195 lm, 86 W, 159 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 12 m without plug, Screw connector
Specifications
- Lamp family code LED149 [LED module 14900 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years