Philips DigiStreet, Road & street light, 50 W, 7462 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 32, Safety class II, IP66, MSP
BGP761 LED84/740 II DM32 7042 MSP CLO-DD
Product Description
Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Spigot for diameter 76 mm, Power supply unit with DynaDimmer and constant light output (integrated), 7462 lm, 50 W, 154 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 10 m without plug, Screw connector
Specifications
- Lamp family code LED84 [LED module 8400 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years