Philips DigiStreet, Road & street light, 198 W, 28560 lm, 4000 K, CRI70, GPRS network, Distribution extra wide 10, Safety class I, IP66
BGP763 LED360/740 I DX10 DGR CLO IACZ-4-
Product Description
Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 76 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), 28560 lm, 198 W, 144 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector
Specifications
- Lamp family code LED360 [LED module 36000 lm]
- Light source replaceable Yes
- Number of gear units 2 units
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years