Pakistan - English

Philips DigiStreet, Road & street light, 138 W, 13800 lm, 4000 K, CRI70, GPRS network, Distribution wide 50, Safety class I, IP66

BGP762 LED239/740 I DW50 BL1 DGR CLO IAC

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 76 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), 13800 lm, 138 W, 103 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925867983
Full order code: 871951418223300

Specifications

  • Lamp family code
    LED239 [LED module 23900 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product