Pakistan - English

Philips DigiStreet, Road & street light, 138 W, 20700 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 32, Safety class II, IP66, MSP

BGP762 LED239/740 II DM32 7042 MSP CLO-D

Product Description

Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Spigot for diameter 76 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), 20700 lm, 138 W, 150 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925866963
Full order code: 871951410226200

Specifications

  • Lamp family code
    LED239 [LED module 23900 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product