Philips DigiStreet, Road & street light, 215 W, 31320 lm, 4000 K, CRI70, Distribution medium 10, Safety class I, IP66
BGP763 LED360/740 I DM10 DGR 62 S
Product Description
Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit (On/Off), 31320 lm, 215 W, 146 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector
Specifications
- Lamp family code LED360 [LED module 36000 lm]
- Light source replaceable Yes
- Number of gear units 2 units
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years