Pakistan - English

Philips DigiStreet, Road & street light, 72 W, 10680 lm, 4000 K, CRI70, Distribution medium 10, Safety class I, IP66

BGP761 LED119/740 I DM10 DGR 62 S

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit (On/Off), 10680 lm, 72 W, 148 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925866497
Full order code: 871951405930600

Specifications

  • Lamp family code
    LED119 [LED module 11900 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product